*********************************************************************
* Infineon Technologies                                             *
* DIODE SPICE LIBRARY                                               *
*                  produced by danalyse gmbh   07/1999              *
*                                                                   *
* Rev: 99.1                             DAnalyse GmbH Berlin        *
*                                       Tel. 0049 30 93498230       *
*                                       Fax. 0049 30 93498231       *
*                                       email contact@danalyse.de   *
*                                                                   *
*                                                *
* Version:  5.0                                                     *
* Date:     July 1999                                               *
*********************************************************************
* *All diodes are designed as Makromodells in Subcircuits to        *
*  increase the model-capabilitys in SPICE2G6 and to include the   *
*  AC-parameters of the packages:                                   *
*  - For the PIN-diodes is a model applied, published from WALSTON. *
*  - All diodes have parallel-resistors for a better reverse        *
*    behaviour. These resistors need a negative and non-linear      *
*    temperature dependency. In this case the model shows problems *
*    at higher temperatures. Therefor is no temperature-coefficient *
*    of the parallel-resistor in the models and the models have a *
*    too low temperature-dependence of the reverse current.         *
*  - Several diodes have a non-linear rising reverse current. This  *
*    behaviour is with the parallel-resistor not model-able.        *
* *The temperature-dependence of the reverse breakdown voltage and  *
*  the ohmic series resistance (parameter RS) are in SPICE2G6 not   *
*  adaptable.                                                       *
*********************************************************************
***Si-PIN-diode BA595:
**********************
*
.SUBCKT BA595 100 200 
*Package SOD323:
L1       1   10  0.55nH 
C2      10    2  110fF  
L2      10  100  0.67nH 
L3      2   200  0.55nH 
*RF Resistances: R1,R2,and G1
R1 1 3 124.8206m
R2 3 4 35.6857k
R4 1 2 200e9
G1 3 4 POLY(2) 3 4 9 0 0 0 0 0 73.7937m
*Constant reverse-bias capacitance
C1 3 2 134.0f
*Junction diode
D1 4 2 DIO1 
*Reverse-bias clamp
G2 0 5 4 2 1.0
D3 0 5 DIO3 
V1 5 6 0.0
D4 6 0 DIO3 
*Calculation of fractional power current
H1 7 0 V1 1.0
V2 7 8 0.0
D2 8 0 DIO2 
*Fractional power current to voltage conversion
F1 0 9 v2 10.0
R3 9 0 1000.0
.MODEL DIO1 D(IS=33.7179p N=1.2196 TT=2.1u
+ XTI=3.0 FC=0.5 EG=1.16 BV=69.5 IBV=1.0e-9)
.MODEL DIO2 D(IS=1.7137p N=1.37029)
.MODEL DIO3 D(IS=1E-20)
.ENDS BA595