***************************************************************												
*	Infineon	Technologies	AG									
*	GUMMEL-POON	MODEL	IN	SPICE	2G6	SYNTAX				
*	VALID	UP	TO	12	GHZ							
*	>>>	BFP620F	<<<								
*	(C)	2014	Infineon	Technologies	AG							
*	Version	3.0	Oktober 2014							
***************************************************************			
.OPTION GMIN= 1.00e-12
*BFP620F 111 22 31 32
.SUBCKT BFP620F 111 22 31 32

CBEPAR 2 3 4.4739E-013
CBCPAR 2 10 4.27507E-014
CCEPAR 10 3 4.78735E-015
LEx    30 33 2.36732E-011
LBx    20 22 1.51076E-014
LCx    11 111 2.698E-014
CBEPCK 20 30  5.065E-014
CBCPCK 11 20  5E-015
CCEPCK 11 30  1.844E-014
LB   2 20 6.7218E-010
LE   3 30 2.38369E-010
LC   10 11  4.2493E-010

RE1 33 31 1E-03
RE2 33 32 1E-03

RSub <4> 30 260
Rcx 1 10 0.98758

Diode_sub <4> 1 M_Diode_sub

.MODEL M_Diode_sub D(
+	IS	=	4.72872E-015				
+	N	=	1.00535			
+	RS	=	1380			
+	CJ0	=	4E-014			
+	TNOM	=	25)

Q1 1 2 3 <4> M_BFP620F

.MODEL 	M_BFP620F	NPN(	
+	TNOM	=	25									
+	IS	=	2.43538E-015									
+	BF	=	1210.87									
+	NF	=	1.00765									
+	VAF	=	711									
+	IKF	=	0.671822									
+	ISE	=	2.10616E-014									
+	NE	=	1.95899									
+	BR	=	454.082		
+	NR	=	1.00153		
+	VAR	=	1.04564	
+	IKR	=	0.00337819		
+	ISC	=	3.2132E-016		
+	NC	=	1.498		
+	RB	=	21		
+	IRB	=	0.0007035		
+	RBM	=	10	
+	RE	=	0.159079		
+	RC	=	1.3582	
+	XTB	=	-2.48		
+	EG	=	1.1		
+	XTI	=	0.808		
+	CJE	=	1.97957E-014		
+	VJE	=	0.365329		
+	MJE	=	0.252139		
+	TF	=	1.04936E-012		
+	XTF	=	0.003926		
+	VTF	=	1.517		
+	ITF	=	1.38779		
+	PTF	=	4.342E-017		
+	CJC	=	1.64596E-013		
+	VJC	=	0.715467		
+	MJC	=	0.474119		
+	XCJC	=	0.646		
+	TR	=	4.595E-009
+	CJS	=	2.65932E-014		
+	MJS	=	2.99989
+         VJS       =         0.4006 		
+	FC	=	0.815		
+	KF	=	2.56E-011		
+	AF	=	1.798)
***************************************************************					
					

.ENDS BFP620F