------------------------------------------------------------------------------
FUJITSU USB PROGRAMMER Release Note
                                                     V01L06 (2010-02-01)
------------------------------------------------------------------------------
                                    COPYRIGHT(C) FUJITSU MICROELECTRONICS 2009

[VERSION]

   USB-Programmer  (flash.exe)              V01L06


[COMPATIBLE MICROCONTROLLERS]

   This software is compatible with the following microcontrollers.

   MB95F202H/K
   MB95F203H/K
   MB95F204H/K
   MB95F212H/K
   MB95F213H/K
   MB95F214H/K
   MB95F222H/K
   MB95F223H/K
   MB95F262H/K
   MB95F263H/K
   MB95F264H/K
   MB95F272H/K
   MB95F273H/K
   MB95F274H/K
   MB95F282H/K
   MB95F283H/K
   MB95F284H/K
   MB95F314E/L
   MB95F316E/L
   MB95F318E/L
   MB95F332H/K
   MB95F333H/K
   MB95F334H/K
   MB95F352E/L
   MB95F353E/L
   MB95F354E/L
   MB95F374E/L
   MB95F376E/L
   MB95F378E/L

[history]
 2010/02/01 V01L06
   MB95F314E/L  add
   MB95F316E/L  add
   MB95F318E/L  add
   MB95F332H/K  add
   MB95F333H/K  add
   MB95F334H/K  add
   MB95F352E/L  add
   MB95F353E/L  add
   MB95F354E/L  add
   MB95F374E/L  add
   MB95F376E/L  add
   MB95F378E/L  add

 2009/04/03 V01L05
   MB95F222H/K  add
   MB95F223H/K  add
   MB95F262H/K  add
   MB95F263H/K  add
   MB95F264H/K  add
   MB95F272H/K  add
   MB95F273H/K  add
   MB95F274H/K  add
   MB95F282H/K  add
   MB95F283H/K  add
   MB95F284H/K  add

 2009/03/02 V01L04
  Bug Fix
 2008/12/26 V01L03
  For security data writing
 2008/09/03 V01L02
  HELP,FUJITSU FLASH USB Programmer Specifications
  full-fledged revision
 2008/08/06 V01L01
  NEW

[INSTALLATION PROCEDURE]

  The installation procedure for this software is explained below.

  (1) Double-click "SETUP.EXE".

  (2) Respond to the messages displayed and specify the directory in 
      the product to be installed.
      When the specified directory does not exist, a new one will be
      created.
      Necessary files will be stored in the specified directory.


[UNINSTALLATION PROCEDURE]

  The uninstallation procedure for this software is explained below.

  (1) Open the Control panel and execute "Add/Remove Programs".

  (2) Select this software from the list and click the "Add/Remove"
      button.

  (3) When the maintenance program starts, select "Remove" and click the 
      "Next" button.

  (4) When the "Confirm File Deletion" dialog appears, click the "OK"
      button.

  (5) When the operation ends, the "Maintenance Complete" dialog appears.


[USAGE]
   Please refer to HELP.