==========================================================================
                Sample Software Project for MB9Bxxx Series                
==========================================================================
         Copyright (C) 2010-2011 FUJITSU SEMICONDUCTOR LIMITED            

    THIS SAMPLE CODE IS PROVIDED AS IS. FUJITSU SEMICONDUCTOR ACCEPTS     
   NO RESPONSIBILITY OR LIABILITY FOR ANY ERRORS OR OMISSIONS.            
==========================================================================

[History]
   Date         Ver   Description 
   2010-11-04   1.0   Initial version
   2011-01-20   2.0   I/O header file was updated.
==========================================================================

This is a project template for the MB9BF506R Series. It includes some
basic settings for e.g. Linker, C-Compiler.


Clock settings:
---------------
Crystal:  4 MHz
HCLK:    80 MHz
PCLK0:   40 MHz
PCLK1:   40 MHz
PCLK2:   40 MHz