==========================================================================
                            Display Project
==========================================================================
                       FUJITSU MIKROELEKTRONIK GMBH                       
                   Am Siebenstein 6-10, 63303 Dreieich                    
                    Tel.: ++49 (6103) 690-0, Fax -122                     
                                                            
 The following  software  is for  demonstration  purposes only.  It is not
 fully  tested, nor validated  in order  to fullfill  its task  under  all
 circumstances.  Therefore,  this software or  any part of it must only be
 used in an evaluation laboratory environment.                                    
 This software is subject to the rules of our standard DISCLAIMER, that is
 delivered with our  SW-tools on the CD  "Micros Documentation & Software"
 (V3.0 see "\START.HTM") or see our Internet Page:
 http://www.fujitsu-ede.com/products/micro/disclaimer.html  
==========================================================================
               
History
Date      Ver   Author  Softune  Description
29.07.99  1.00   Tka    V30L20   modification for Softune WB version. 
                                 Derivated from Display demo for Softune 1

==========================================================================

Demoprogram DEMO8 for Starterkit_8 (C-ICE or download)
=====================================================

This program can be used to demonstrate the Starterkit_8
and it's development tools quickly & easy, but not very
extensivly.

It uses a timer-interrupt of the MB89637 to toggle the two
userleds and shows a moving "FUJITSU"-text on a connected 
LCD (type LTN111, connected to Port 3).

Features to show :
* startup-file in ASM,  main unit in C 
* interrupt init and service routines in C
* use of variables, constant values, arrays etc.
* singlestepping, berakpoints etc 
* download to starterkit or let it run in the emulator
* on-board monitor features

Also suitable for a quick startup-check after the installation of 
the C-ICE and 8-bit starterkit as targetsystem. 

The LCD display is used in 4Bit mode. The following port pins are 
used to control the display:

C Port  LCD Display 
---------------------
P30      - D4
P31      - D5
P32      - D6
P33      - D7
P34      - Enable
P36      - R/W
P37      - RS