Starting MAKE...
creating project.mk 
lib/faux.asm
lib/psocconfig.asm
lib/psocconfigtbl.asm
./boot.asm
./main.c
Linking..
  ROM 3% full. 381 out of 16384 bytes used (does not include absolute areas).
  RAM 1% full. 1 bytes used (does not include stack usage).
Built with ICCM8C STD V7.04
 
FauxToGo - 0 error(s) 0 warning(s) 14:36:09