*************************************************************** * Infineon Technologies AG * GUMMEL-POON MODEL IN SPICE 2G6 SYNTAX * VALID UP TO 10 GHZ * >>> BFP740ESD <<< * (C) 2011 Infineon Technologies AG * Version 2.0 June 2011 *************************************************************** * - Please use the global SPICE parameter TEMP to set the junction * temperature of this device in your circuit to get correct DC * simulation results. * - TEMP is calculated by TEMP=TA+P*(RthJS+RthSA). The junction * temperature TEMP is the sum of the ambient temperature TA and * the increment of temperature caused by the dissipated power * P=VCE*IC (IC collector current, VCE collector-emitter voltage). * - RthJS is the thermal resistance between the junction and the * soldering point. RthJS for this device is 325 K/W. RthSA is the * thermal resistance of the PCB, from the soldering point to the * ambient. For determination of RthSA please refer to Infineon's * Application Note 'Thermal Resistance Calculation' AN077. * - The model has been verified in the junction temperature range * -25°C to +125°C. * - TNOM=25 °C is the nominal ambient temperature. * Please do not change this value. **************************************************************** .OPTION TNOM=25, GMIN= 1.00e-12 *BFP740ESD C B E1 E2 .SUBCKT BFP740ESD 1 2 3 4 CBEPAR 22 33 3.7806E-013 CBCPAR 22 11 8E-014 CCEPAR 11 33 3.24147E-013 LB 22 20 7.18664E-010 LE 33 30 4.56769E-011 LC 11 10 5.64429E-010 CBEPCK 20 30 1.3E-013 CBCPCK 20 10 1E-015 CCEPCK 10 30 2.1553E-014 LBX 20 2 2.6238E-010 LEX 30 35 1.10378E-010 LCX 10 1 1.55253E-010 R_Tr 55 5 307.5 D1 33 25 M_D1 D2 5 25 M_D2 RBLfdb 22 25 3.2 RPS 33 5 0.115215 RSUB 30 5 0.06119 RE1 35 3 1E-03 RE2 35 4 1E-03 D3 5 15 M_D3 D4 23 33 M_D4 D5 23 15 M_D5 RLDNBL 15 11 14.8 Q1 11 22 33 55 M_BFP740ESD .MODEL M_D1 D( + IS=3.5E-015 + N=1 + RS=6.1 + CJO=1E-014) .MODEL M_D2 D( + IS=800E-018 + N=1 + RS=4170 + CJO=2.5E-014) .MODEL M_D3 D( + IS=800E-018 + N=1.02 + RS=1380 + CJO =3E-014) .MODEL M_D4 D( + IS=3.5E-015 + N=1 + RS=0.2 + CJO =3E-014) .MODEL M_D5 D( + IS=3.5E-015 + N=1.02 + RS=4.7 + CJO =3E-014) .MODEL M_BFP740ESD NPN( + IS = 9.909E-016 + BF = 400.1 + NF = 1.03 + VAF = 175.2 + IKF = 0.04564 + ISE = 1.582E-013 + NE = 2.447 + BR = 263.9 + NR = 0.9644 + VAR = 10.96 + IKR = 0.002403 + ISC = 4.746E-015 + NC = 1.564 + RB = 6.30562 + IRB = 0.001 + RBM = 0.02485 + RE = 0.1001 + RC = 5.288 + XTB = -2.1 + EG = 1.1 + XTI = 0.1073 + CJE = 5.519E-014 + VJE = 0.7943 + MJE = 0.218 + TF = 2.15E-012 + XTF = 110.8 + VTF = 10 + ITF = 2.408 + PTF = 1.6 + CJC = 5.239E-014 + VJC = 0.6435 + MJC = 0.8443 + XCJC = 1 + TR = 3.25E-008 + CJS = 2.817E-013 + MJS = 0.3634 + VJS = 0.4952 + FC = 0.5 + KF = 7.32E-010 + AF = 1.948) *************************************************************** .ENDS BFP740ESD