3.3kW Totem-pole PFC with SiC and XMC1404
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Todo List
Global bulk_monitoring ()

include status_reg to know if the unit can restart or not?

If PWM will resume at AC zero cross and the duty is fixed at VAC_OFF Why to do this here?

WHAT TO DO WITH THE RELAY IN INVERTER MODE AND BULK OUT OF RANGE

Global pseudo_pll ()

Include more info: graphs and "state machine" for better understanding

What happens if it is because of wrong polarity?

Duty soft-start after LCDO