Stückliste exportiert aus C:/Users/DiDomeni/Desktop/600W LLC Board Design/New design_E02/600W LLC Board_Infineon/BIAS-Module_E01/130104_BIAS_E01.sch am 11.07.2013 15:38:14

Bestückungsvariante:

BauteilWertDevicePackageDescription
-1P1PASSMARKE-1P0PASSMARKE-1P01P0-PASSMARKE
-1P2PASSMARKE-1P0PASSMARKE-1P01P0-PASSMARKE
-1P3PASSMARKE-1P0PASSMARKE-1P01P0-PASSMARKE
-1P4PASSMARKE-1P0PASSMARKE-1P01P0-PASSMARKE
-1P5PASSMARKE-1P0PASSMARKE-1P01P0-PASSMARKE
-1P6PASSMARKE-1P0PASSMARKE-1P01P0-PASSMARKE
C1100n/500VC-EU_C1812C1812CAPACITOR, European symbol
C222u/50VCPOL-EU_E2-5E2-5POLARIZED CAPACITOR, European symbol
C3100n/50VC-EU_C0805C0805CAPACITOR, European symbol
C4220µ/25VCPOL-EU_E3.5-8E3,5-8POLARIZED CAPACITOR, European symbol
C5n.b.CPOL-EU_E3.5-8E3,5-8POLARIZED CAPACITOR, European symbol
C61n/50VC-EU_C0805C0805CAPACITOR, European symbol
C747p/100VC-EU_C0805C0805CAPACITOR, European symbol
C847pF/1000VC-EU_050-045X075C050-045X075CAPACITOR, European symbol
C9220p/500VC-EU_C1206C1206CAPACITOR, European symbol
C10220µ/25VCPOL-EU_E3.5-8E3,5-8POLARIZED CAPACITOR, European symbol
D1ZMM12ZENERMINIMELFMINIMELF
D2LL4148DIODEMINIMELFMINIMELF
D3ES2DES2DSMBVishay Fast Recovery
D4n.b.ES2DSMBVishay Fast Recovery
D5RGL34JRGL34JMINIMELFFast switching Rectivier Vf=1,3V@0,5A
D6ES2DES2DSMBVishay Fast Recovery
IC1ICE2QR2280ZICE2QR2280ZDILDIL07-1
R11k0R-EU_R0805R0805RESISTOR, European symbol
R21k0R-EU_R0805R0805RESISTOR, European symbol
R315kR-EU_R0805R0805RESISTOR, European symbol
R43k9R-EU_R0805R0805RESISTOR, European symbol
R52R7R-EU_R1206R1206RESISTOR, European symbol
R668kR-EU_R1206R1206RESISTOR, European symbol
R768kR-EU_R1206R1206RESISTOR, European symbol
T1BC846BC846SOT23NPN TRANSISTOR
TF1FLYBACK_2P_1S_EE16-8PINFLYBACK_2P_1S_EE16-8PINEE16_7PINBIAS-Transformer f. 2 Primärspannungen + 1 Sekundärspannung
TP1TPTP06RTPTP06RTP06RTest pad
TP2TPTP06RTPTP06RTP06RTest pad
TP3TPTP06RTPTP06RTP06RTest pad
TP4TPTP06RTPTP06RTP06RTest pad
TP5TPTP06RTPTP06RTP06RTest pad
TP6TPTP06RTPTP06RTP06RTest pad
TP7TPTP06RTPTP06RTP06RTest pad
TP8TPTP06RTPTP06RTP06RTest pad
TP9TPTP06RTPTP06RTP06RTest pad
TP10TPTP06RTPTP06RTP06RTest pad
TP11TPTP06RTPTP06RTP06RTest pad
TP12TPTP06RTPTP06RTP06RTest pad
TP13TPTP06RTPTP06RTP06RTest pad
TP14TPTP06RTPTP06RTP06RTest pad
X1-1+15V-prim outPIN-DUAL-PCB-PIN_W/O_HOLEPCB-PIN_SMD_2X5.08Angelegt: KJ
X1-2-20V-prim outPIN-DUAL-PCB-PIN_W/O_HOLEPCB-PIN_SMD_2X5.08Angelegt: KJ
X1-3300-420VinPIN-DUAL-PCB-PIN_W/O_HOLEPCB-PIN_SMD_2X5.08Angelegt: KJ
X1-4GND-primPIN-DUAL-PCB-PIN_W/O_HOLEPCB-PIN_SMD_2X5.08Angelegt: KJ
X2-1+12V-sec outPIN-DUAL-PCB-PIN_W/O_HOLEPCB-PIN_SMD_2X5.08Angelegt: KJ
X2-2GND-secPIN-DUAL-PCB-PIN_W/O_HOLEPCB-PIN_SMD_2X5.08Angelegt: KJ