.SUBCKT irlts2242pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 14, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.17429 LAMBDA=0.0225933 KP=23.5616 +CGSO=7.32008e-06 CGDO=2.21571e-08 RS 8 3 0.0110525 D1 1 3 MD .MODEL MD D IS=1.73195e-08 RS=0.0119162 N=1.5 BV=20 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=2.8817e-10 VJ=0.5 M=0.369286 FC=0.253794 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 10.6104 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.1152e-10 VJ=0.5 M=0.480512 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.502819 RS=3.00003e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.13323e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.502819 .ENDS irlts2242pbf *SPICE Thermal Model Subcircuit .SUBCKT irlts2242pbft 4 0 R_RTHERM1 4 3 2.7193691 R_RTHERM2 3 2 23.1598787 R_RTHERM3 2 1 10.2578761 R_RTHERM4 1 0 23.6468998 C_CTHERM1 4 3 0.00507485 C_CTHERM2 3 2 2.4078953 C_CTHERM3 2 1 0.06356138 C_CTHERM4 1 0 0.32672203 .ENDS irlts2242pbft