template irlts2242pbf d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 14, 11 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-1.17429,lambda=0.0225933,kp=23.5616,rs=0.0110525, cgso=7.32008e-06,cgdo=2.21571e-08) spd..model md=(is=1.73195e-08,rs=0.0119162,n=1.5,bv=20, ibv=0.00025,eg=1,xti=1,tt=1e-07 cjo=2.8817e-10,vj=0.5,m=0.369286,FC=0.253794) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=8.1152e-10,vj=0.5,m=0.480512,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.502819,rs=3.00003e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.502819) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =5e+07 spr.rd n9 d =0.0001 spr.rg g n7 =10.6104 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =1.13323e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irlts2242pbft tj tc { rtherm.r1 tj n3 = 2.7193691 rtherm.r2 n3 n2 = 23.1598787 rtherm.r3 n2 n1 = 10.2578761 rtherm.r4 n1 tc = 23.6468998 ctherm.c1 tj n3 = 0.00507485 ctherm.c2 n3 n2 = 2.4078953 ctherm.c3 n2 n1 = 0.06356138 ctherm.c4 n1 tc = 0.32672203 }