.SUBCKT irls4030-7ppbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 15, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.3741 LAMBDA=0.0296812 KP=659.509 +CGSO=0.000113401 CGDO=2.24184e-06 RS 8 3 0.000543535 D1 3 1 MD .MODEL MD D IS=1.1328e-08 RS=0.00154853 N=1.07825 BV=100 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=7.55971e-09 VJ=0.5 M=0.633874 FC=0.1 RDS 3 1 1e+07 RD 9 1 0.00229649 RG 2 7 5.08953 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.04741e-09 VJ=0.500194 M=0.899503 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=1 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.04741e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=1 .ENDS irls4030-7ppbf *SPICE Thermal Model Subcircuit .SUBCKT irls4030-7ppbft 3 1 R_RTHERM1 3 2 0.175365 R_RTHERM2 2 1 0.22547 C_CTHERM1 3 1 0.001956 C_CTHERM2 2 1 0.026935 .ENDS irls4030-7ppbft