.SUBCKT irlr6225pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 10, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.38418 LAMBDA=0.010783 KP=1000 +CGSO=3.07207e-05 CGDO=1e-11 RS 8 3 0.00296335 D1 3 1 MD .MODEL MD D IS=1.01057e-10 RS=0.00271714 N=0.914956 BV=20 +IBV=0.00025 EG=1.2 XTI=3.40378 TT=1e-07 +CJO=1.91657e-09 VJ=0.5 M=0.60302 FC=0.314885 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 4.46312 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.13462e-09 VJ=0.5 M=0.395293 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.09978e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irlr6225pbf *SPICE Thermal Model Subcircuit .SUBCKT irlr6225pbft 5 1 R_RTHERM1 5 4 0.248758 R_RTHERM2 4 3 0.859441 R_RTHERM3 3 2 0.05439 R_RTHERM4 2 1 0.836871 C_CTHERM1 5 1 0.001301 C_CTHERM2 4 1 0.012808 C_CTHERM3 3 1 0.000263 C_CTHERM4 2 1 0.003085 .ENDS irlr6225pbft