.SUBCKT irlr_u3636pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on June 20, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.56742 LAMBDA=0.0102637 KP=145.664 +CGSO=3.09586e-05 CGDO=1.49668e-08 RS 8 3 0.00218926 D1 3 1 MD .MODEL MD D IS=1.37273e-07 RS=0.00209155 N=1.5 BV=60 +IBV=0.00025 EG=1 XTI=4 TT=1e-07 +CJO=9.67726e-10 VJ=0.50042 M=0.355629 FC=0.497328 RDS 3 1 2e+07 RD 9 1 0.00235002 RG 2 7 6.9334 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.14103e-09 VJ=1.95586 M=0.705443 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.999548 RS=2.99999e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.84885e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.999548 .ENDS irlr_u3636pbf *SPICE Thermal Model Subcircuit .SUBCKT irlr_u3636pbft 5 1 R_RTHERM1 5 4 0.02028 R_RTHERM2 4 3 0.29405 R_RTHERM3 3 2 0.49179 R_RTHERM4 2 1 0.24336 C_CTHERM1 5 1 0.0005424 C_CTHERM2 4 1 0.0005373 C_CTHERM3 3 1 0.0028325 C_CTHERM4 2 1 0.0297911 .ENDS irlr_u3636pbft