.SUBCKT irlr_u024z 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 11, 05 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.81654 LAMBDA=0 KP=33.8767 +CGSO=3.27496e-06 CGDO=5.03555e-09 RS 8 3 0.0419522 D1 3 1 MD .MODEL MD D IS=1.24711e-09 RS=0.0182627 N=1.48972 BV=55 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=1.76048e-10 VJ=0.5 M=0.510161 FC=0.488599 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 7.17491 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.23737e-10 VJ=0.5 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.15848e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irlr_u024z *SPICE Thermal Model Subcircuit .SUBCKT irlr_u024zt 2 0 R_RTHERM1 2 1 2.354387447 R_RTHERM2 1 0 1.925612553 C_CTHERM1 2 0 0.000150358 C_CTHERM2 1 0 0.000923862 .ENDS irlr_u024zt