.SUBCKT irlml9301trpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sept 02, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.36102 LAMBDA=0.0642611 KP=6.30745 +CGSO=3.35956e-06 CGDO=3.55018e-07 RS 8 3 0.0238912 D1 1 3 MD .MODEL MD D IS=3.82078e-11 RS=0.0108136 N=1.1398 BV=30 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=1.15607e-10 VJ=4.96889 M=0.868062 FC=0.468925 RDS 3 1 1e+08 RD 9 1 0.0001 RG 2 7 11.5798 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.05781e-10 VJ=0.5 M=0.568348 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4005 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.48234e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4005 .ENDS irlml9301trpbf *SPICE Thermal Model Subcircuit .SUBCKT irlml9301trpbft 5 1 R_RTHERM1 5 4 6.0565349 R_RTHERM2 4 3 42.170179 R_RTHERM3 3 2 33.134799 R_RTHERM4 2 1 18.526124 C_CTHERM1 5 1 0.000124 C_CTHERM2 4 1 0.005292 C_CTHERM3 3 1 0.042290 C_CTHERM4 2 1 0.001162 .ENDS irlml9301trpbft