.SUBCKT irlml2060pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 16, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.80157 LAMBDA=0.0343822 KP=4.48896 +CGSO=5.8563e-07 CGDO=1.50373e-08 RS 8 3 0.330834 D1 3 1 MD .MODEL MD D IS=1.4393e-09 RS=0.0402678 N=1.5 BV=60 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=4.47874e-11 VJ=0.5 M=0.519102 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0274132 RG 2 7 17.3855 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.66547e-11 VJ=0.5 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.56066e-11 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irlml2060pbf *SPICE Thermal Model Subcircuit .SUBCKT irlml2060pbft 5 1 R_RTHERM1 5 4 4.663e+00 R_RTHERM2 4 3 4.216e+01 R_RTHERM3 3 2 3.481e+01 R_RTHERM4 2 1 1.832e+01 C_CTHERM1 5 1 3.165e-05 C_CTHERM2 4 1 1.524e-03 C_CTHERM3 3 1 1.125e-02 C_CTHERM4 2 1 3.319e-04 .ENDS irlml2060pbft