.SUBCKT irlib9343 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on June 9, 05 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.20236 LAMBDA=0.0165791 KP=9.51441 +CGSO=6.20355e-06 CGDO=3.81359e-07 RS 8 3 0.0736836 D1 1 3 MD .MODEL MD D IS=2.52918e-10 RS=0.0107735 N=1.32337 BV=55 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=3.87914e-10 VJ=5 M=0.625259 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 4.93838 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.01411e-09 VJ=0.5 M=0.722142 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00008e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.16534e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irlib9343 *SPICE 2-Layer Thermal Model Subcircuit .SUBCKT irlib9343t 2 0 R_RTHERM1 3 2 0.873718 C_CTHERM1 3 0 0.000914 R_RTHERM2 2 1 0.877157 C_CTHERM2 2 0 0.078182 R_RTHERM3 1 0 2.089125 C_CTHERM3 1 0 1.241189 .ENDS irlib9343t