.SUBCKT irlhs6376pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 21, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.31248 LAMBDA=0.0497001 KP=29.3563 +CGSO=2.59003e-06 CGDO=1.45749e-07 RS 8 3 0.0338159 D1 3 1 MD .MODEL MD D IS=1e-17 RS=0.0437879 N=0.617647 BV=30 +IBV=0.00025 EG=1.2 XTI=1 TT=1e-07 +CJO=4.69616e-11 VJ=4.99996 M=0.841611 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 16.8802 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.75007e-10 VJ=0.539795 M=0.845354 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.458926 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.33591e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.458926 .ENDS irlhs6376pbf *SPICE Thermal Model Subcircuit .SUBCKT irlhs6376pbft 3 0 R_RTHERM1 3 2 7.406833675 R_RTHERM2 2 1 9.689893537 R_RTHERM3 1 0 1.887219931 C_CTHERM1 3 2 0.000335895 C_CTHERM2 2 1 0.001687426 C_CTHERM3 1 0 6.07579e-05 .ENDS irlhs6376pbft