.SUBCKT irlhs6242pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 24, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.36521 LAMBDA=0 KP=115.584 +CGSO=9.36622e-06 CGDO=2.50334e-08 RS 8 3 0.00357484 D1 3 1 MD .MODEL MD D IS=8.14442e-08 RS=0.00350776 N=1.5 BV=20 +IBV=0.00025 EG=1 XTI=2.92859 TT=1e-07 +CJO=1.91013e-10 VJ=4.99996 M=0.697808 FC=0.1 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 4.23767 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.0753e-10 VJ=0.774667 M=0.54055 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400254 RS=2.99934e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.67111e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400254 .ENDS irlhs6242pbf *SPICE Thermal Model Subcircuit .SUBCKT irlhs6242pbft 5 1 R_RTHERM1 5 4 1.45e-08 R_RTHERM2 4 3 5.063417 R_RTHERM3 3 2 6.620627 R_RTHERM4 2 1 1.304476 C_CTHERM1 5 1 322847336 C_CTHERM2 4 1 0.0006951 C_CTHERM3 3 1 0.0039368 C_CTHERM4 2 1 0.0001029 .ENDS irlhs6242pbft