.SUBCKT irlhs2242trpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on March 18, 14 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.28669 LAMBDA=0.0190381 KP=26.8358 +CGSO=7.24399e-06 CGDO=1.00973e-11 RS 8 3 0.00999644 D1 1 3 MD .MODEL MD D IS=2.31516e-08 RS=0.00798786 N=1.5 BV=20 +IBV=0.00025 EG=1 XTI=4 TT=1e-07 +CJO=2.51263e-10 VJ=0.5 M=0.3 FC=0.1 RDS 3 1 4e+07 RD 9 1 0.0001 RG 2 7 20.8496 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=7.10246e-10 VJ=0.5 M=0.455497 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.436229 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.13424e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.436229 .ENDS irlhs2242trpbf *SPICE Thermal Model Subcircuit .SUBCKT irlhs2242trpbft 3 0 R_RTHERM1 3 2 5.0678 R_RTHERM2 2 1 6.6264 R_RTHERM3 1 0 1.3056 C_CTHERM1 3 2 0.000695 C_CTHERM2 2 1 0.003993 C_CTHERM3 1 0 0.000103 .ENDS irlhs2242trpbft