.SUBCKT irlh5036pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 26, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.74635 LAMBDA=0 KP=401.137 +CGSO=5.25668e-05 CGDO=1.8263e-06 RS 8 3 0.00154412 D1 3 1 MD .MODEL MD D IS=5.36304e-10 RS=0.00123513 N=1.13824 BV=60 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=2.54262e-09 VJ=0.973516 M=0.604502 FC=0.5 RDS 3 1 2e+07 RD 9 1 0.00221527 RG 2 7 1.8636 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.29779e-09 VJ=0.5 M=0.775461 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.87638e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irlh5036pbf *SPICE Thermal Model Subcircuit .SUBCKT irlh5036pbft 5 1 R_RTHERM1 5 4 0.00000000039 R_RTHERM2 4 3 0.02559 R_RTHERM3 3 2 0.16407 R_RTHERM4 2 1 0.31028 C_CTHERM1 5 1 156200540319.75 C_CTHERM2 4 1 0.002251 C_CTHERM3 3 1 0.004889 C_CTHERM4 2 1 0.010577 .ENDS irlh5036pbft