.SUBCKT irlb8748pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on July 25, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.99256 LAMBDA=0 KP=1000 +CGSO=1.95655e-05 CGDO=7.15322e-08 RS 8 3 0.00433299 D1 3 1 MD .MODEL MD D IS=5.6658e-08 RS=0.0026978 N=1.35469 BV=30 +IBV=0.00025 EG=1.2 XTI=1.01621 TT=1e-07 +CJO=9.53372e-10 VJ=0.987007 M=0.448742 FC=0.5 RDS 3 1 1e+08 RD 9 1 0.0001 RG 2 7 8.38809 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.18152e-10 VJ=3.07419 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400002 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 9.20352e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400002 .ENDS irlb8748pbf *SPICE Thermal Model Subcircuit .SUBCKT irlb8748pbft 4 0 R_RTHERM1 4 3 1.55246 R_RTHERM2 3 2 0.00682 R_RTHERM3 2 1 0.00172 R_RTHERM4 1 0 0.43999 C_CTHERM1 4 3 0.00341 C_CTHERM2 3 2 1209.75 C_CTHERM3 2 1 4027.15 C_CTHERM4 1 0 0.00072 .ENDS irlb8748pbft