.SUBCKT irl7833_s_lpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 28, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.49034 LAMBDA=0.0301876 KP=413.102 +CGSO=3.78926e-05 CGDO=1.23682e-06 RS 8 3 0.00217169 D1 3 1 MD .MODEL MD D IS=2.1005e-10 RS=0.00224987 N=1.12521 BV=30 +IBV=0.00025 EG=1 XTI=2.47141 TT=1e-07 +CJO=1.63646e-09 VJ=1.46338 M=0.50787 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 2.31706 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.57117e-10 VJ=2.12206 M=0.307036 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.411209 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.15965e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.411209 .ENDS irl7833_s_lpbf *SPICE Thermal Model Subcircuit .SUBCKT irl7833_s_lpbft 4 1 R_RTHERM1 4 3 0.45203353 R_RTHERM2 3 2 0.253461658 R_RTHERM3 2 1 0.334181931 C_CTHERM1 4 1 0.0007168 C_CTHERM2 3 1 0.0058825 C_CTHERM3 2 1 0.0356243 .ENDS irl7833_s_lpbft