.SUBCKT irl6342pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 31, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.41628 LAMBDA=0.0392813 KP=195.174 +CGSO=9.80535e-06 CGDO=3.23872e-07 RS 8 3 0.00786052 D1 3 1 MD .MODEL MD D IS=2.06039e-10 RS=0.00627021 N=1.07217 BV=30 +IBV=0.00025 EG=1.12733 XTI=3.99813 TT=1e-07 +CJO=3.93754e-10 VJ=0.5 M=0.740559 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 4.32178 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.51003e-10 VJ=0.512311 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.528878 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 9.51003e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.528878 .ENDS irl6342pbf *SPICE Thermal Model Subcircuit .SUBCKT irl6342pbft 4 0 R_RTHERM1 4 3 9.84526 R_RTHERM2 3 2 16.13571 R_RTHERM3 2 1 21.04867 R_RTHERM4 1 0 2.92781 C_CTHERM1 4 3 0.004661 C_CTHERM2 3 2 0.181623 C_CTHERM3 2 1 0.02238 C_CTHERM4 1 0 0.000406 .ENDS irl6342pbft