.SUBCKT irl6297sdpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 21, 14 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.16085 LAMBDA=0.0196737 KP=261.231 +CGSO=1.91025e-05 CGDO=3.93178e-08 RS 8 3 0.00318775 D1 3 1 MD .MODEL MD D IS=8.37111e-09 RS=0.00343083 N=1.3218 BV=20 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=9.47846e-10 VJ=0.5 M=0.487311 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 6.95231 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.54314e-09 VJ=0.5 M=0.452281 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=1 RS=3.00036e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.58631e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=1 .ENDS irl6297sdpbf *SPICE Thermal Model Subcircuit .SUBCKT irl6297sdpbft 4 0 R_RTHERM1 4 3 29.13119 R_RTHERM2 3 2 28.04964 R_RTHERM3 2 1 2.912588 R_RTHERM4 1 0 11.73827 C_CTHERM1 4 3 0.234137 C_CTHERM2 3 2 0.032763 C_CTHERM3 2 1 0.000522 C_CTHERM4 1 0 0.006354 .ENDS irl6297sdpbft