.SUBCKT irl6283mpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 19, 13 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.3036 LAMBDA=0.1406 KP=1000 +CGSO=6.85519e-05 CGDO=1.54123e-08 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=1.08895e-08 RS=0.000370297 N=1.24968 BV=20 +IBV=0.00025 EG=1 XTI=2.18754 TT=1e-07 +CJO=2.62472e-09 VJ=0.5 M=0.548962 FC=0.1 RDS 3 1 5e+07 RD 9 1 0.000230062 RG 2 7 3.63677 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.45187e-09 VJ=0.5 M=0.478558 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.15437e-08 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irl6283mpbf *SPICE Thermal Model Subcircuit .SUBCKT irl6283mpbft 4 0 R_RTHERM1 4 3 19.44274 R_RTHERM2 3 2 25.05031 R_RTHERM3 2 1 3.512056 R_RTHERM4 1 0 11.89641 C_CTHERM1 4 3 1.761017 C_CTHERM2 3 2 0.213194 C_CTHERM3 2 1 0.003443 C_CTHERM4 1 0 0.042139 .ENDS irl6283mpbft