.SUBCKT irl3705z_s_l 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 14, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.87769 LAMBDA=0.0534823 KP=168.86 +CGSO=2.82959e-05 CGDO=4.47424e-07 RS 8 3 0.00648905 D1 3 1 MD .MODEL MD D IS=5.37063e-10 RS=0.00217857 N=1.20602 BV=55 +IBV=0.00025 EG=1.2 XTI=3.06218 TT=1e-07 +CJO=1.46699e-09 VJ=0.5 M=0.491263 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 3.06366 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.7595e-10 VJ=0.5 M=0.422718 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.0097e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irl3705z_s_l *SPICE Thermal Model Subcircuit .SUBCKT irl3705z_s_lt 2 0 R_RTHERM1 2 1 0.541285466 R_RTHERM2 1 0 0.598494499 C_CTHERM1 2 0 0.000709422 C_CTHERM2 1 0 0.004641647 .ENDS irl3705z_s_lt