.SUBCKT irl3103 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 12, 01 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.24251 LAMBDA=0.0435631 KP=53.9047 +CGSO=1.5e-05 CGDO=1.40229e-08 RS 8 3 0.0054 D1 3 1 MD .MODEL MD D IS=5.3299e-09 RS=0.00549059 N=1.47612 BV=30 +IBV=0.00025 EG=1.11895 XTI=3.00023 TT=9.68754e-05 +CJO=1.72763e-09 VJ=2.96753 M=0.53895 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 3.29854 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.23492e-09 VJ=0.784148 M=0.677743 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.76635e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irl3103 *SPICE Thermal Model Subcircuit .SUBCKT irl3103t 3 0 R_RTHERM1 2 3 0.247 R_RTHERM2 1 2 0.748 R_RTHERM3 0 1 0.117 C_CTHERM1 2 3 0.000356 C_CTHERM2 1 2 0.001198 C_CTHERM3 0 1 0.407684 .ENDS irl3103t