.SUBCKT irgps60b120kd 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *(DIODE VF TAKEN FROM HF51D120ACE) * *Model generated on Jun 24, 02 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.99 KP=0.731827 LAMBDA=0 CGSO=4.13225e-05 RD 7 9 1e-06 RS 4 8 0.00118019 .MODEL hf51d120ace d +IS=9.38272e-11 RS=0.012067 N=1.67318 EG=0.6 +XTI=0.5 BV=1200 IBV=0.0001 CJO=6.59865e-10 +VJ=0.773543 M=0.45447 FC=0.5 TT=1e-09 +KF=0 AF=1 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=25.0735 NF=1.07391 VAF=1793.5 +IKF=6873.24 ISE=9.67694e-12 NE=3.40526 BR=0.1 +NR=1.07734 VAR=201.679 IKR=996.961 ISC=4.7068e-12 +NC=1 RB=0.396371 IRB=1.12336 RBM=1e-05 +RE=1e-08 RC=0.000979356 XTB=0.041401 XTI=3.03085 +EG=1.2 CJC=8.48419e-10 VJC=1.28271 MJC=0.411248 +CJE=1.69675e-08 VJE=0.4 MJE=0.9 TF=1.00224e-09 RDS 7 4 1e8 RER 4 3 0.009114 RG 6 2 2.39938 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=5.79565e-10 VJ=1.5037 M=0.441245 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.73402e-08 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgps60b120kd