template irgps60b120kd a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # (Diode VF taken from HF51D120ACE) # # Model generated on Jun 24, 02 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.99,kp=0.731827,lambda=0,rs=0.00118019, rd=1e-06,cgso=4.13225e-05) spd..model ddhf51d120ace=( is=9.38272e-11,rs=0.012067,n=1.67318,eg=0.6, xti=0.5,bv=1200,ibv=0.0001,cjo=6.59865e-10, vj=0.773543,m=0.45447,fc=0.5,tt=1e-09, kf=0,af=1) spq..model qsub=(type=_p, is=1e-17,bf=25.0735,nf=1.07391,vaf=1793.5, ikf=6873.24,ise=9.67694e-12,ne=3.40526,br=0.1, nr=1.07734,var=201.679,ikr=996.961,isc=4.7068e-12, nc=1,rb=0.396371,irb=1.12336,rbm=1e-05, re=1e-08,rc=0.000979356,xtb=0.041401,xti=3.03085, eg=1.2,cjc=8.48419e-10,vjc=1.28271,mjc=0.411248, cje=1.69675e-08,vje=0.4,mje=0.9,tf=1.00224e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=5.79565e-10,vj=1.5037,m=0.441245,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.009114 spr.rg n6 g =2.39938 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.73402e-08 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 }