.SUBCKT irgps40b120ud 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *(Diode & Capacitance data taken from HF51D120ACE) * *Model generated on Jun 12, 02 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.99 KP=10.1521 LAMBDA=0 CGSO=4.14315e-05 RD 7 9 1e-06 RS 4 8 1e-05 .MODEL hf51d120ace d +IS=1.25038e-11 RS=0.018556 N=1.70853 EG=0.6 +XTI=0.5 BV=1000 IBV=0.0001 CJO=2.93035e-10 +VJ=0.934121 M=0.458469 FC=0.5 TT=1e-09 +KF=0 AF=1 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=15.5385 NF=0.85 VAF=6226.41 +IKF=55595 ISE=2.47843e-08 NE=1.79824 BR=0.977819 +NR=1.49799 VAR=3030.38 IKR=999.947 ISC=3.20301e-11 +NC=4 RB=22.3552 IRB=0.000388285 RBM=1e-05 +RE=1e-08 RC=9.99999e-09 XTB=50 XTI=4 +EG=0.5 CJC=6.9499e-10 VJC=2.16803 MJC=0.507975 +CJE=1.38998e-08 VJE=0.403358 MJE=0.898614 TF=9.98545e-10 RDS 7 4 1e8 RER 4 3 0.016 RG 6 2 2 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=8.90759e-10 VJ=0.472786 M=0.420815 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.85185e-08 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgps40b120ud