template irgps40b120ud a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* #(Diode & Capacitance data taken from HF51D120ACE) # # Model generated on Jun 12, 02 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.99,kp=10.1521,lambda=0,rs=1e-05, rd=1e-06,cgso=4.14315e-05) spd..model ddhf51d120ace=( is=1.25038e-11,rs=0.018556,n=1.70853,eg=0.6, xti=0.5,bv=1000,ibv=0.0001,cjo=2.93035e-10, vj=0.934121,m=0.458469,fc=0.5,tt=1e-09, kf=0,af=1) spq..model qsub=(type=_p, is=1e-17,bf=15.5385,nf=0.85,vaf=6226.41, ikf=55595,ise=2.47843e-08,ne=1.79824,br=0.977819, nr=1.49799,var=3030.38,ikr=999.947,isc=3.20301e-11, nc=4,rb=22.3552,irb=0.000388285,rbm=1e-05, re=1e-08,rc=9.99999e-09,xtb=50,xti=4, eg=0.5,cjc=6.9499e-10,vjc=2.16803,mjc=0.507975, cje=1.38998e-08,vje=0.403358,mje=0.898614,tf=9.98545e-10) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=8.90759e-10,vj=0.472786,m=0.420815,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.016 spr.rg n6 g =2 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.85185e-08 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 }