template irgp50b60pd1 a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 7, 04 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.14841,kp=4.6111,lambda=0,rs=0.00104286, rd=0.000923964,cgso=3.92729e-05) spd..model ddd50b60pd1=( is=1.45652e-10,rs=0.0257735,n=2,eg=0.600503, xti=0.5,bv=600,ibv=0.00025,cjo=2.89747e-10, vj=0.4,m=0.430499,fc=0.5,tt=1e-09, kf=0,af=1) spq..model qsub=(type=_p, is=3.21641e-16,bf=40.1409,nf=1.22694,vaf=443.169, ikf=2586.69,ise=9.8821e-12,ne=2.21576,br=0.990766, nr=1.44702,var=123.998,ikr=999.935,isc=1.00646e-11, nc=1.99793,rb=0.534983,irb=487.231,rbm=1e-05, re=1e-08,rc=0.00102494,xtb=0,xti=2.99904, eg=1.13276,cjc=1.4649e-09,vjc=0.4,mjc=0.353063, cje=1.4649e-08,vje=0.4,mje=0.2,tf=9.99991e-10) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=1.5982e-09,vj=0.4,m=0.716994,fc=0) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.00993049 spr.rg n6 g =2.86055 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =6.40436e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 # Saber Model with Thermal RC Network # Saber 2-Layer Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irgp50b60pd1_igbtt tj tc { rtherm.r1 tj n1 = 0.157214 ctherm.c1 tj tc = 0.002201 rtherm.r2 n1 tc = 0.163184 ctherm.c2 n1 tc = 26.22805 } # Saber 3-Layer Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irgp50b60pd1_diodet tj tc { rtherm.r1 tj n2 = 0.3601412 ctherm.c1 tj tc = 0.000311 rtherm.r2 n2 n1 = 0.8647836 ctherm.c2 n2 tc = 0.0013691 rtherm.r3 n1 tc = 0.473519 ctherm.c3 n1 tc = 0.0681324 } }