.SUBCKT irgp4068d_epbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jun 21, 10 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irgp4068d_epbf_i D1 3 1 irgp4068d_epbf_d .MODEL irgp4068d_epbf_d d +IS=9.81793e-08 RS=0.01 N=1.86637 EG=1.3 +XTI=2.92611 BV=600 IBV=1e-06 CJO=8.21606e-11 +VJ=1.5 M=0.330227 FC=0.5 TT=1e-09 +KF=0 AF=1 .ENDS irgp4068d_epbf .SUBCKT irgp4068d_epbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.00876 KP=0.935251 LAMBDA=0.0116411 CGSO=3.29216e-05 RD 7 9 0.000934953 RS 4 8 0.000990282 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=3.23626e-17 BF=13.5542 NF=0.85 VAF=127.14 +IKF=1569.25 ISE=9.26692e-12 NE=1.98033 BR=1.33812 +NR=0.75 VAR=103.604 IKR=1001.34 ISC=9.9988e-12 +NC=1.99443 RB=0.00603264 IRB=987.698 RBM=0.00603264 +RE=9.84554e-05 RC=0.00098942 XTB=5.00493e-05 XTI=3.00415 +EG=1.2 CJC=8.24835e-10 VJC=0.4 MJC=0.503578 +CJE=8.24835e-09 VJE=0.4 MJE=0.2 TF=8.86992e-11 RDS 7 4 1e8 RER 4 3 0.00417114 RG 6 2 10.5964 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=1.76837e-09 VJ=0.4 M=0.655196 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.76837e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgp4068d_epbf_i *SPICE Thermal Model Subcircuit .SUBCKT irgp4068d_epbf_it 4 1 R_RTHERM1 4 3 0.087209302 R_RTHERM2 3 2 0.159883721 R_RTHERM3 2 1 0.202034884 C_CTHERM1 4 1 0.001307200 C_CTHERM2 3 1 0.009506909 C_CTHERM3 2 1 0.100626187 .ENDS irgp4068d_epbf_it