template irgp4063dpbf a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 18, 08 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irgp4063dpbf_d p n electrical p,n { # BODY_BEGIN spd..model ddirgp4063dpbf_d=( is=1.92021e-28,rs=0.0102364,n=0.868215,eg=0.6, xti=0.5,bv=1000,ibv=0.0001,cjo=6.60536e-10, vj=0.4,m=0.424445,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddirgp4063dpbf_d } template irgp4063dpbf_i a g k # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6.00876,kp=0.935251,lambda=0.0116411,rs=0.000990282, rd=0.000934953,cgso=3.29216e-05) spq..model qsub=(type=_p, is=3.23626e-17,bf=13.5542,nf=0.85,vaf=127.14, ikf=1569.25,ise=9.26692e-12,ne=1.98033,br=1.33812, nr=0.75,var=103.604,ikr=1001.34,isc=9.9988e-12, nc=1.99443,rb=0.00603264,irb=987.698,rbm=0.00603264, re=9.84554e-05,rc=0.00098942,xtb=5.00493e-05,xti=3.00415, eg=1.2,cjc=8.24835e-10,vjc=0.4,mjc=0.503578, cje=8.24835e-09,vje=0.4,mje=0.2,tf=8.86992e-11) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=1.76837e-09,vj=0.4,m=0.655196,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.00417114 spr.rg n6 g =10.5964 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.76837e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } irgp4063dpbf_i.igbt a g k irgp4063dpbf_d.diode p n