template irgp30b120kde a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 17, 03 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template 30b120kd k a electrical k,a { spd..model 30b120kd =( is=8.95286e-10,rs=0.0178042,n=2,eg=0.600006, xti=0.5,bv=1200,ibv=0.00025,cjo=1.42852e-09, vj=0.4,m=0.444248,fc=0.5,tt=1e-09, kf=0,af=1) spd.d k a =model=30b120kd } template irgp30b120k a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6.56207,kp=18.1808,lambda=0.0022473,rs=1.01899e-06, rd=1e-06,cgso=2.24382e-05) spq..model qsub=(type=_p, is=1e-17,bf=1.41891,nf=1.5,vaf=1, ikf=167703,ise=1.22218e-07,ne=2.77811,br=0.964224, nr=0.75,var=524.462,ikr=999.995,isc=9.70983e-12, nc=1.71698,rb=0.00325651,irb=6.48999e-05,rbm=1e-05, re=1.01156e-08,rc=1.01749e-08,xtb=9.32852e-12,xti=0, eg=1.2,cjc=2.97855e-10,vjc=0.4,mjc=0.2, cje=5.9571e-09,vje=0.4,mje=0.2,tf=2.75523e-07) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=4.43207e-10,vj=0.4,m=0.401747,fc=0) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0275901 spr.rg n6 g =4.81043 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =8.16213e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } irgp30b120k.igbt a g k 30b120kd.diode k a }