.SUBCKT irgbsl15b60kd 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Mar 23, 04 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.76367 KP=0.202735 LAMBDA=0 CGSO=8.42498e-06 RD 7 9 1e-06 RS 4 8 1.00012e-06 D1 3 1 d15b60kd .MODEL d15b60kd d +IS=1e-15 RS=0.013155 N=1.03489 EG=1.3 +XTI=4 BV=600 IBV=0.0005 CJO=1.79316e-10 +VJ=0.4 M=0.439639 FC=0.5 TT=1e-09 +KF=0 AF=1 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.82679e-17 BF=52.0933 NF=0.85 VAF=8161.92 +IKF=118.13 ISE=9.56603e-12 NE=2.34661 BR=1.8393 +NR=1.2207 VAR=149.294 IKR=991.904 ISC=1.09137e-17 +NC=1.23138 RB=0.0001 IRB=979.081 RBM=9.99721e-05 +RE=1e-08 RC=0.00717354 XTB=0.000709926 XTI=2.97838 +EG=1.19721 CJC=1.37083e-10 VJC=2.85027 MJC=0.509639 +CJE=1.37083e-09 VJE=0.815088 MJE=0.9 TF=1.42651e-11 RDS 7 4 1e8 RER 4 3 0.0282708 RG 6 2 2 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=4.68237e-10 VJ=1.00899 M=0.732035 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 2.71925e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgbsl15b60kd * SPICE3 MODEL WITH THERMAL RC NETWORK *SPICE 3-Layer Thermal Model Subcircuit .SUBCKT irgbsl15b60kdt 3 0 R_RTHERM1 3 2 0.228434 C_CTHERM1 3 0 0.000687 R_RTHERM2 2 1 0.173551 C_CTHERM2 2 0 0.004892 R_RTHERM3 1 0 0.198767 C_CTHERM3 1 0 0.060085 .ENDS irgbsl15b60kdt