template irgb5b120kd a g k # SPICE3 MODEL WITH THERMAL RC NETWORK #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 28, 02 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6,kp=0.141472,lambda=1.00341e-09,rs=1.00025e-06, rd=1e-06,cgso=3.75597e-06) spd..model ddirgb5b120kd=( is=1.01348e-11,rs=0.123352,n=2,eg=0.602101, xti=0.500054,bv=1000,ibv=0.0001,cjo=3.33263e-11, vj=0.4,m=0.418086,fc=0.5,tt=1e-09, kf=0,af=1) spq..model qsub=(type=_p, is=1.94729e-15,bf=10.9936,nf=1.5,vaf=5424.81, ikf=29.3658,ise=1e-17,ne=1.45239,br=0.1, nr=1.5,var=896.112,ikr=999.85,isc=1e-17, nc=1.00236,rb=0.0001,irb=1661.07,rbm=3.99148e-05, re=1e-08,rc=1e-08,xtb=0.000779164,xti=3.24566, eg=1.2,cjc=8.92923e-11,vjc=1.00602,mjc=0.415876, cje=1.78585e-09,vje=0.950466,mje=0.2,tf=9.99977e-10) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=5.23096e-11,vj=0.702261,m=0.40747,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0816916 spr.rg n6 g =1.61803 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.27129e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } # Saber 2-Layer Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irgb5b120kdt tj tc { rtherm.r1 tj n1 = 1.020863057 ctherm.c1 tj tc = 0.000993277 rtherm.r2 n1 tc = 0.377772044 ctherm.c2 n1 tc = 0.046567766 }