template irgb4061dpbf a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 14, 07 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irgb4061dpbf_d p n electrical p,n { # BODY_BEGIN spd..model ddirgb4061dpbf_d=( is=6.92843e-10,rs=0.121017,n=2,eg=1.3, xti=0.528448,bv=600,ibv=0.0001,cjo=1.56732e-10, vj=0.4,m=0.404011,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddirgb4061dpbf_d } template irgb4061dpbf_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.85528,kp=0.01,lambda=0.00101246,rs=1e-06, rd=1e-06,cgso=9.88208e-06) spq..model qsub=(type=_p, is=1.28682e-15,bf=1345.53,nf=0.85,vaf=159877, ikf=333.969,ise=1.00408e-17,ne=2.05405,br=0.886076, nr=1.5,var=1.36536,ikr=999.873,isc=3.91437e-09, nc=1,rb=0.0001,irb=1453.16,rbm=9.99893e-05, re=1e-08,rc=1.00372e-08,xtb=0,xti=4, eg=0.5,cjc=7.95988e-10,vjc=0.4,mjc=0.589445, cje=1.59198e-08,vje=0.4,mje=0.2,tf=3.21085e-07) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=5.9991e-10,vj=0.581868,m=0.705221,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.00195194 spr.rg n6 g =14.8519 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =7.74686e-10 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } irgb4061dpbf_i.igbt a g k irgb4061dpbf_d.diode p n }