template irgb20b60pd1 a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 2, 04 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irgb20b60pd1_d p n electrical p,n { # BODY_BEGIN spd..model ddirgb20b60pd1_d=( is=1.00427e-11,rs=0.0901612,n=2,eg=1.3, xti=0.5,bv=1000,ibv=0.0001,cjo=4.60241e-11, vj=0.4,m=0.395239,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddirgb20b60pd1_d } template irgb20b60pd1_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.38966,kp=0.754794,lambda=0.92119,rs=0.00102068, rd=0.00105241,cgso=2.90272e-06) spq..model qsub=(type=_p, is=1.12787e-16,bf=19.7745,nf=1.05447,vaf=187.886, ikf=1224.4,ise=9.59921e-12,ne=2.15872,br=0.965659, nr=1.5,var=102.925,ikr=999.96,isc=1.00028e-11, nc=2.00112,rb=0.619202,irb=1025.97,rbm=0.0100489, re=0.00151878,rc=0.00100438,xtb=0,xti=2.99924, eg=1.14035,cjc=5.06603e-11,vjc=46.72,mjc=0.880077, cje=9.56124e-10,vje=0.4,mje=0.200494,tf=6.20247e-10) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=1.44164e-10,vj=0.405036,m=0.477649,fc=0.474556) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0308113 spr.rg n6 g =1.61096 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =3.37719e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } irgb20b60pd1_i.igbt a g k irgb20b60pd1_d.diode p n }