template irgb10b60kdpbf a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 23, 14 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { template irgb10b60kdpbf_d p n electrical p,n { # BODY_BEGIN spd..model ddirgb10b60kdpbf_d=( is=3.26483e-13,rs=0.0197782,n=1.34995,eg=1.3, xti=3.0833,bv=600,ibv=0.0005,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-07, kf=0,af=1) spd.d p n =model=ddirgb10b60kdpbf_d } template irgb10b60kdpbf_i a g k electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.40866,kp=0.626766,lambda=0,rs=0.000768428, rd=0.000893204,cgso=5.72082e-06) spq..model qsub=(type=_p, is=1e-17,bf=8.09081,nf=0.913894,vaf=316.9, ikf=692.242,ise=5.17343e-11,ne=1.85927,br=1.42976, nr=0.75,var=107.078,ikr=980.795,isc=8.83782e-12, nc=1.27207,rb=0.00342489,irb=997.757,rbm=0.00342489, re=1e-08,rc=0.00128694,xtb=0,xti=3.01466, eg=1.2,cjc=1.0822e-10,vjc=11.2948,mjc=0.729718, cje=2.16439e-09,vje=0.4,mje=0.9,tf=6.16093e-11) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=2.85903e-10,vj=1.53753,m=0.80362,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.0479827 spr.rg n6 g =16.9285 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.76979e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } irgb10b60kdpbf_i.igbt a g k irgb10b60kdpbf_d.diode p n } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irgb10b60kdpbf_it tj tc { rtherm.r1 tj n2 = 0.285 rtherm.r2 n2 n1 = 0.241 rtherm.r3 n1 tc = 0.288 ctherm.c1 tj tc = 0.000470 ctherm.c2 n2 tc = 0.002344 ctherm.c3 n1 tc = 0.028819 }