.SUBCKT irgb_s_sl30b60kpbf 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Sep 15, 11 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=6.59775 KP=0.503984 LAMBDA=3.41721 CGSO=1.71797e-05 RD 7 9 1e-06 RS 4 8 0.000979311 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.26998e-15 BF=31.2274 NF=0.890877 VAF=387.677 +IKF=1758.21 ISE=6.74792e-12 NE=2.01799 BR=1.25798 +NR=1.01717 VAR=118.578 IKR=1000.86 ISC=9.90774e-12 +NC=1.7658 RB=0.0001 IRB=989.008 RBM=0.0001 +RE=1e-08 RC=0.000996473 XTB=0 XTI=3.00004 +EG=1.17145 CJC=5.16866e-10 VJC=0.4 MJC=0.380156 +CJE=1.03373e-08 VJE=497.397 MJE=0.9 TF=6.45039e-09 RDS 7 4 1e8 RER 4 3 0.0334004 RG 6 2 30.0019 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=6.59825e-10 VJ=1.75026 M=0.791252 FC=0.499742 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 4.80885e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irgb_s_sl30b60kpbf