.SUBCKT irg8p50n120kd-epbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jun 5, 15 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k X1 1 2 3 irg8p50n120kd-epbf_i D1 3 1 irg8p50n120kd-epbf_d .MODEL irg8p50n120kd-epbf_d d +IS=1.23802e-09 RS=0.0271963 N=2 EG=1.3 +XTI=0.902158 BV=1200 IBV=0.00025 CJO=2.33782e-09 +VJ=0.4 M=0.547985 FC=0.5 TT=1e-07 +KF=0 AF=1 .ENDS irg8p50n120kd-epbf .SUBCKT irg8p50n120kd-epbf_i 1 2 3 M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.96733 KP=1.76924 LAMBDA=0 CGSO=3.0371e-05 RD 7 9 1.16479e-06 RS 4 8 1.17126e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=2.83093e-15 BF=311.597 NF=0.85 VAF=3693.06 +IKF=588.486 ISE=1.72344e-09 NE=1.35953 BR=0.1 +NR=1.5 VAR=1150.38 IKR=999.776 ISC=1e-17 +NC=1 RB=0.00176238 IRB=2714.73 RBM=8.55217e-05 +RE=1e-08 RC=1e-08 XTB=0 XTI=0 +EG=0.5 CJC=7.92393e-10 VJC=0.4 MJC=0.470505 +CJE=1.58479e-08 VJE=0.4 MJE=0.9 TF=1.46752e-07 RDS 7 4 1e8 RER 4 3 0.00830424 RG 6 2 8.41009 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=1.60914e-09 VJ=0.4 M=0.60776 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.10685e-08 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg8p50n120kd-epbf_i *SPICE Thermal Model Subcircuit .SUBCKT irg8p50n120kd-epbf_it 3 0 R_RTHERM1 3 2 0.1142 R_RTHERM2 2 1 0.1553 R_RTHERM3 1 0 0.0914 C_CTHERM1 3 2 0.00416 C_CTHERM2 2 1 0.02508 C_CTHERM3 1 0 0.20523 .ENDS irg8p50n120kd-epbf_it