.SUBCKT irg7psh73k10pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Nov 10, 09 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=7.25709 KP=1.59312 LAMBDA=0 CGSO=8.9187e-05 RD 7 9 0.0001 RS 4 8 0.001157 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=27.3619 NF=0.980433 VAF=705.948 +IKF=4105.22 ISE=1e-17 NE=2.26362 BR=0.922307 +NR=1.5 VAR=124.296 IKR=999.656 ISC=4.60574e-12 +NC=1 RB=0.0001 IRB=985.472 RBM=0.0001 +RE=0.0004371 RC=0.0009275 XTB=0 XTI=3.00892 +EG=1.2 CJC=4.78924e-09 VJC=0.4 MJC=0.9 +CJE=9.57849e-08 VJE=0.4 MJE=0.9 TF=9.99923e-10 RDS 7 4 1e8 RER 4 3 0.00599099 RG 6 2 2.43432 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=5.33364e-09 VJ=0.4 M=0.74727 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 1.69878e-08 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg7psh73k10pbf * SPICE3 MODEL WITH THERMAL RC NETWORK *SPICE 3-Layer Thermal Model Subcircuit .SUBCKT irg7psh73k10pbft 3 0 R_RTHERM1 3 2 0.030875 C_CTHERM1 3 0 0.003368 R_RTHERM2 2 1 0.052 C_CTHERM2 2 0 0.016692 R_RTHERM3 1 0 0.047125 C_CTHERM3 1 0 0.076817 .ENDS irg7psh73k10pbft