template irg7ph46upbf a g k # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 30, 11 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.83304,kp=9.1314,lambda=10,rs=0.0016119, rd=0.000269331,cgso=4.60226e-05) spq..model qsub=(type=_p, is=1.12995e-16,bf=88.9996,nf=1.11753,vaf=597.598, ikf=7285.48,ise=1.79396e-11,ne=1.66138,br=1.69927, nr=1.32541,var=145.666,ikr=1003.72,isc=1.00421e-11, nc=2.04132,rb=0.0001,irb=1108.3,rbm=0.0001, re=1e-08,rc=0.000843294,xtb=0,xti=3.14655, eg=0.789246,cjc=2.47021e-09,vjc=0.4,mjc=0.9, cje=4.94042e-08,vje=0.4,mje=0.9,tf=1.01373e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=2.24723e-09,vj=0.4,m=0.657782,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.011101 spr.rg n6 g =8.44464 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =9.25176e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irg7ph46upbft tj tc { rtherm.r1 tj n3 = 0.0062 rtherm.r2 n3 n2 = 0.0900 rtherm.r3 n2 n1 = 0.1426 rtherm.r4 n1 tc = 0.0852 ctherm.c1 tj tc = 0.00177 ctherm.c2 n3 tc = 0.00197 ctherm.c3 n2 tc = 0.02074 ctherm.c4 n1 tc = 0.17626 }