template irg4rc20f a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 27, 02 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.999,kp=0.00221689,lambda=0,rs=1e-09, rd=1e-06,cgso=5.47885e-06) spq..model qsub=(type=_p, is=1e-19,bf=653.187,nf=0.648212,vaf=1.89693e+08, ikf=4.31799e+07,ise=1.24859e-17,ne=3.99479,br=100, nr=0.738758,var=1.09186e+06,ikr=1614.31,isc=1.00009e-17, nc=1,rb=1e-06,irb=862.43,rbm=9.99999e-07, re=1e-08,rc=9.99999e-09,xtb=0.0975339,xti=400, eg=12,cjc=3.16485e-10,vjc=1.78113,mjc=0.9, cje=3.747e-09,vje=0.733363,mje=0.9,tf=9.99856e-10) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=7.07156e-10,vj=0.4,m=0.9,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =9e-06 spr.rg n6 g =1e-08 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.17222e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 }