.SUBCKT irg4psc71k 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jul 25, 00 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> C *Node 2 -> G *Node 3 -> E M1 9 6 8 8 MSUB L=100u W=100u * Default values used in MSUB: * The voltage-dependent capacitances are * not included. Other default values are: * RD=0 RS=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MSUB NMOS LEVEL=1 +VTO=6 KP=16.3413 LAMBDA=0 CGSO=6.61343e-05 RD 7 9 9.99101e-07 RS 4 8 0.068295 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.26294e-16 BF=1358.8 NF=0.85 VAF=22954.9 +IKF=184.018 ISE=2.78368e-07 NE=1.95646 BR=0.828022 +NR=0.915126 VAR=345.044 IKR=999.943 ISC=1e-17 +NC=1 RB=0.0001 IRB=928.81 RBM=1e-05 +RE=1e-08 RC=0.0170538 XTB=4.9188 XTI=0 +EG=0.5 CJC=5.03342e-09 VJC=0.4 MJC=0.536819 +CJE=1.00669e-07 VJE=500 MJE=0.9 TF=8.93e-09 RDS 7 4 1e8 RER 4 3 0.0005 RG 6 2 21.1597 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=6.21455e-09 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 6.22e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4psc71k