.SUBCKT irg4pc50s 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Oct 12, 01 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> a *Node 2 -> g *Node 3 -> k M1 9 6 8 8 MSUB L=100u W=100u .MODEL MSUB NMOS LEVEL=1 +VTO=5.24528 KP=0.889334 LAMBDA=0 CGSO=3.95e-05 RD 7 9 0.000992192 RS 4 8 0.000998273 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=7.66495e-17 BF=20.2793 NF=0.85 VAF=175.74 +IKF=1410.23 ISE=1.00809e-11 NE=1.92433 BR=1.10869 +NR=0.994087 VAR=102.143 IKR=1001.05 ISC=1.00003e-11 +NC=2.09539 RB=0.0300045 IRB=951.663 RBM=0.00991916 +RE=0.000936432 RC=0.000991408 XTB=0 XTI=3.00147 +EG=1.2 CJC=1.7e-09 VJC=1.90894 MJC=0.9 +CJE=5.33867e-08 VJE=0.4 MJE=0.9 TF=1.55586e-09 RDS 7 4 1e8 RER 4 3 0.00015 RG 6 2 6.6 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=4.9e-09 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 6.96585e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4pc50s