template irg4pc50s c g e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 12, 01 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical c,g,e { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=5.24528,kp=0.889334,lambda=0,rs=0.000998273, rd=0.000992192,cgso=3.95e-05) spq..model qsub=(type=_p, is=7.66495e-17,bf=20.2793,nf=0.85,vaf=175.74, ikf=1410.23,ise=1.00809e-11,ne=1.92433,br=1.10869, nr=0.994087,var=102.143,ikr=1001.05,isc=1.00003e-11, nc=2.09539,rb=0.0300045,irb=951.663,rbm=0.00991916, re=0.000936432,rc=0.000991408,xtb=0,xti=3.00147, eg=1.2,cjc=1.7e-09,vjc=1.90894,mjc=0.9, cje=5.33867e-08,vje=0.4,mje=0.9,tf=1.55586e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=4.9e-09,vj=0.4,m=0.9,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 c c=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 e =0.00015 spr.rg n6 g =6.6 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =6.96585e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 }